??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
DSC-S
Bill of material
DSC-S1-06-H44
MODEL
Model no.
DSC
PRODUCT
Product
-S : Inline
DD
Dial direction
BS
Body size
CTOD
Compatible tube O.D.
FT
Flow type
INFOTEXT
Product Info
Product Info
ALOCK
A When locked
36.8 mm
AADJUST
A During adjustment
38.3 mm
B
19.1 mm
C
12 mm
D
5.6 mm
E
54.6 mm
F
12.0 mm
I
8.1 mm
J
30.8 mm
K
12 x n + 4.2 mm
L
3.5 mm
M
Mounting hole diameter
4.3 mm
N
Tube insert length
12.9 mm