??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Duplomatic
Description
DSPE*J - Pilot operated directional control valves with proportional control feedback and integrated electronics - CETOP P05, ISO 4401-05, ISO 4401-07, ISO 4401-08, ISO 4401-10, ISO 4401-11
Bill of material
DSPE5J-C80/31N-II/E0K11A
TIPO
Type
DSP
E
Electric proportional control
E
DN
Nominal size
DE
Digital integrated electronics for valves with feedback
J
ST
Spool type
SF
Spool nominal flow rate
SP
Configurations for single solenoid version
SER
Series No.
31
GU
Seals
P
Piloting
D
Drainage
RS
Reference signal
K
Main connector 6 pin + PE
K11
CN
Pin C function