??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dst_5_20 - Signal Transformer
Bill of material
DST-5-20
PN
Part Number
DST-5-20
DESC
Description
Split Bobbin Low Power Transformer, 12VA Power, 115V/230V Input, 20VCT Output Series
POWERVA
Power
12 VA
OS
Output Series
20VCT
OP
Output Parallel
10V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.7 lbs (0.32 kg)
LENGTH
Length
1.91 in. (48.5 mm)
WIDTH
Width
1.59 in. (40.4 mm)
HEIGHT
Height
1.45 in. (36.8 mm)