??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KCC Precision
Description
DSU Holder 10ST - Vaccum Unit
Bill of material
DSU60-10ST77
ND
PAD Inner Diameter
mm
TYPE
PAD Type
B
Stroke
ST
mm
L
64.000 mm
L1
3.000 mm
D1
18.000 mm
L2
6.000 mm
D2
12.000 mm
L3
21.500 mm
D3
19.000 mm
L4
mm
D4
mm
L5
2.500 mm
D5
14.000 mm
H
32.000 mm
VERS
4 mm
TT
9.728 mm
BH
6.000 mm