??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KCC Precision
Description
DSU Holder ST7 - Vaccum Unit
Bill of material
HMM-U-7-6
ND
PAD Inner Diameter
mm
TYPE
PAD Type
B
Stroke
ST
mm
L
85.500 mm
L1
2.500 mm
D1
3.400 mm
L2
3.500 mm
D2
2.400 mm
L3
7.000 mm
D3
5.600 mm
L4
mm
D4
mm
L5
13.000 mm
D5
10.400 mm
H
13.000 mm
VERS
mm
TT
5.000 mm
BH
3.000 mm