??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB-FE-CR-KON AWG20-24;AFS1;L10.000
Bill of material
HARTING 09670008256
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09670008256
DESCSHORT
Short Description
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20
DESCLONG
Long Description
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20
MANUTYPEDESC
Manufacturer Type Description
DSUB-FE-CR-KON AWG20-24;AFS1;L10.000
SUPPLIERALTNO
Alternative product number
09 67 000 8256
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
0.52 mm²
AAB935
min. connectable conductor cross-section
0.25 mm²
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
DSUB-FE-CR-KON AWG20-24;AFS1;L10.000, D-Sub
AAO742
Brand
D-Sub
AAS464
Contact type
Punched
AAU734
Manufacturer product description
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20
AAW338
Manufacturer product designation
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20, DSUB-FE-CR-KON AWG20-24;AFS1;L10.000
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink