??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB FE STR SOLDER CONTACT 50 OHMS COAX
Bill of material
HARTING 09691815140
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09691815140
DESCSHORT
Short Description
Coaxial contact, Straight, for cables RG 174 U, 188 AU, 316 U, Operating current: ≤2 A, Female, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni
DESCLONG
Long Description
Coaxial contact, Straight, for cables RG 174 U, 188 AU, 316 U, Operating current: ≤2 A, Female, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni, Impedance: 50 Ω
MANUTYPEDESC
Manufacturer Type Description
DSUB FE STR SOLDER CONTACT 50 OHMS COAX
SUPPLIERALTNO
Alternative product number
09 69 181 5140
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB754
Contact design
Socket
AAC202
Material of the contact coat
Noble metal over Ni
AAC207
Material of the contact
Other copper alloys, Plastic
AAO057
Product type
DSUB FE STR SOLDER CONTACT 50 OHMS COAX, D-Sub
AAO742
Brand
D-Sub
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Coaxial contact, Straight, for cables RG 174 U, 188 AU, 316 U, Operating current: ≤2 A, Female, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni, Impedance: 50 Ω
AAW338
Manufacturer product designation
Coaxial contact, Straight, for cables RG 174 U, 188 AU, 316 U, Operating current: ≤2 A, Female, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni, DSUB FE STR SOLDER CONTACT 50 OHMS COAX
BAA039
max. operating ambient temperature
135 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366910
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink