??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB HD FE CONTACT 24-26 AWG S4 10K REE
Bill of material
HARTING 09560008255
MANUID
Product number of the Manufacturer
09560008255
PREVIEW
Preview
DESCSHORT
Short Description
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.14 ... 0.22 mm², AWG 26 ... AWG 24
DESCLONG
Long Description
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.14 ... 0.22 mm², AWG 26 ... AWG 24
MANUTYPEDESC
Manufacturer Type Description
DSUB HD FE CONTACT 24-26 AWG S4 10K REE
SUPPLIERALTNO
Alternative product number
09 56 000 8255
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
0.220 mm^2
AAB935
min. connectable conductor cross-section
0.140 mm^2
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
DSUB HD FE CONTACT 24-26 AWG S4 10K REE, D-Sub
AAO742
Brand
D-Sub
AAS464
Contact type
Punched
AAU734
Manufacturer product description
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.14 ... 0.22 mm², AWG 26 ... AWG 24
AAW338
Manufacturer product designation
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.14 ... 0.22 mm², AWG 26 ... AWG 24, DSUB HD FE CONTACT 24-26 AWG S4 10K REE
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink