??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB HD FE RA 26P S4 4-40 SCREW & B-LOCK
Bill of material
HARTING 09562525613
MANUID
Product number of the Manufacturer
09562525613
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Wave soldering termination, Rated current: ‌2 A, Female, Size: D-Sub 2
DESCLONG
Long Description
Connector, Wave soldering termination, Rated current: ‌2 A, Female, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 26, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
DSUB HD FE RA 26P S4 4-40 SCREW & B-LOCK
SUPPLIERALTNO
Alternative product number
09 56 252 5613
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
65
AAO742
Brand
D-Sub
AAT080
Pole number
26
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink