??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB-MA-CR-CON.AWG24-28;PL2;LR10.000
Bill of material
HARTING 09670007148
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09670007148
DESCSHORT
Short Description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
DESCLONG
Long Description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
MANUTYPEDESC
Manufacturer Type Description
DSUB-MA-CR-CON.AWG24-28;PL2;LR10.000
SUPPLIERALTNO
Alternative product number
09 67 000 7148
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
0.25 mm²
AAB935
min. connectable conductor cross-section
0.09 mm²
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
DSUB-MA-CR-CON.AWG24-28;PL2;LR10.000, D-Sub
AAO742
Brand
D-Sub
AAS464
Contact type
Punched
AAS465
Insertion cycles, min.
250
AAU734
Manufacturer product description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
AAW338
Manufacturer product designation
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24, DSUB-MA-CR-CON.AWG24-28;PL2;LR10.000
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink