??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB MA STR SOLDER CONTACT 30A POWER
Bill of material
HARTING 09692815422
MANUID
Product number of the Manufacturer
09692815422
PREVIEW
Preview
DESCSHORT
Short Description
Solder contact, Straight, Operating current: ≤30 A, Male, Copper alloy, 0.76 µm Au / 5 µm Sn (mating side / termination side)
DESCLONG
Long Description
Solder contact, Straight, Operating current: ≤30 A, Male, Copper alloy, 0.76 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 3.8 ... 10.75 mm², AWG 12 ... AWG 10
MANUTYPEDESC
Manufacturer Type Description
DSUB MA STR SOLDER CONTACT 30A POWER
SUPPLIERALTNO
Alternative product number
09 69 281 5422
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAB202
Insulation stripped length
7.500 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
10.750 mm^2
AAB935
min. connectable conductor cross-section
3.800 mm^2
AAC202
Material of the contact coat
0.76 µm Au / 5 µm Sn (mating side / termination side)
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
DSUB MA STR SOLDER CONTACT 30A POWER, D-Sub
AAO742
Brand
D-Sub
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Solder contact, Straight, Operating current: ≤30 A, Male, Copper alloy, 0.76 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 3.8 ... 10.75 mm², AWG 12 ... AWG 10
AAW338
Manufacturer product designation
Solder contact, Straight, Operating current: ≤30 A, Male, Copper alloy, 0.76 µm Au / 5 µm Sn (mating side / termination side), DSUB MA STR SOLDER CONTACT 30A POWER
BAA039
max. operating ambient temperature
155 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink