您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09670007176
HARTING
Interface connectors
D-Sub Subminiature D connectors
Contacts
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{harting_qs/1/17/339/9376.prj},{NB=09670007176},{MANUID=09670007176},{AAB785=0.25},{AAB935=0.09},{BAB392=0},{QUANTITYMIN=500},{QUANTITYINT=500},{CTN=85366990},{PREVIEW=../../../_pool_/ae/3b/0967000x1xx.tif__web.png},{DESCSHORT=Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24},{DESCLONG=Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24},{MANUTYPEDESC=DSUB ME CR KON AWG24-28 AFS1 EINZEL},{SUPPLIERALTNO=09 67 000 7176},{MANUNAME=HARTING},{DELTIME=7},{AAB754=Pin},{AAC207=Other copper alloys},{AAO057=DSUB ME CR KON AWG24-28 AFS1 EINZEL, D-Sub},{AAO742=D-Sub},{AAS464=Punched}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB ME CR KON AWG24-28 AFS1 EINZEL
Bill of material
HARTING 09670007176
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09670007176
DESCSHORT
Short Description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
DESCLONG
Long Description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
MANUTYPEDESC
Manufacturer Type Description
DSUB ME CR KON AWG24-28 AFS1 EINZEL
SUPPLIERALTNO
Alternative product number
09 67 000 7176
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
0.25
mm²
AAB935
min. connectable conductor cross-section
0.09
mm²
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
DSUB ME CR KON AWG24-28 AFS1 EINZEL, D-Sub
AAO742
Brand
D-Sub
AAS464
Contact type
Punched
AAU734
Manufacturer product description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
AAW338
Manufacturer product designation
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24, DSUB ME CR KON AWG24-28 AFS1 EINZEL
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
500
QUANTITYINT
Quantity Scale
500
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink