??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV FE TSDC 50P AU2
Bill of material
HARTING 09670504715
MANUID
Product number of the Manufacturer
09670504715
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Female, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Female, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White, Contacts: 50, Conductor cross-section: 0.5 mm² max., Copper alloy, Gold plated, Termination side, Gold plated, Mating side
MANUTYPEDESC
Manufacturer Type Description
DSUB SV FE TSDC 50P AU2
SUPPLIERALTNO
Alternative product number
09 67 050 4715
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAO742
Brand
D-Sub
AAT080
Pole number
50
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink