??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV MA IDC 37P AU3 NUT 4-40
Bill of material
HARTING 09664287702
MANUID
Product number of the Manufacturer
09664287702
PREVIEW
Preview
DESCSHORT
Short Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Male, Size: D-Sub 4
DESCLONG
Long Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 37, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
DSUB SV MA IDC 37P AU3 NUT 4-40
SUPPLIERALTNO
Alternative product number
09 66 428 7702
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAO742
Brand
D-Sub
AAT080
Pole number
37
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink