??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV MA TWW STR 15P AU2
Bill of material
HARTING 09670155616
MANUID
Product number of the Manufacturer
09670155616
DESCSHORT
Short Description
Connector, Wrap termination, Rated current: ‌7.5 A, Male, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White
DESCLONG
Long Description
Connector, Wrap termination, Rated current: ‌7.5 A, Male, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White, Contacts: 15, Copper alloy, Gold plated, Mating side, Gold plated, Termination side
MANUTYPEDESC
Manufacturer Type Description
DSUB SV MA TWW STR 15P AU2
SUPPLIERALTNO
Alternative product number
09 67 015 5616
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO742
Brand
D-Sub
AAT080
Pole number
15
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink