??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV MA TWW STR 37P AU2
Bill of material
HARTING 09670375616
MANUID
Product number of the Manufacturer
09670375616
DESCSHORT
Short Description
Connector, Wrap termination, Rated current: ‌7.5 A, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White
DESCLONG
Long Description
Connector, Wrap termination, Rated current: ‌7.5 A, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White, Contacts: 37, Copper alloy, Gold plated, Mating side, Gold plated, Termination side
MANUTYPEDESC
Manufacturer Type Description
DSUB SV MA TWW STR 37P AU2
SUPPLIERALTNO
Alternative product number
09 67 037 5616
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
68
AAO742
Brand
D-Sub
AAT080
Pole number
37
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink