目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
DTAP1
Bordignon
Bordignon
DTAP Tapping Unit
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bordignon/bordignon/maschiatrice_dtap/maschiatrice_dtap_asmtab.prj},{NB=DTAP1(M2)},{CAT=0},{CODE=DTAP1},{A=100},{B=150},{C=65},{G=25},{H=35},{I=15},{N=15},{M=5.0},{P=55},{R=50},{W=65},{J=M6},{K=5},{F=M2},{JX=11.5},{KX=8},{X=15.000},{X2=6.250},{X3=10.000},{Y=4.500},{Y2=8.000},{PPATH=maschiatrice_dtap_asmtpl.prj},{CU=0},{INFO=bordignon srl},{DSIMG=_templates/images/back_bot}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Bordignon
Description
DTAP - Direct Drive Tapping Unit
Bill of material
DTAP1
CODE
Code
DTAP1
DTAP1
A
100
100
mm
B
150
150
mm
C
65
65
mm
G
25
25
mm
H
35
35
mm
I
15
15
mm
N
15
15
mm
M
5.0
5.0
mm
P
55
55
mm
R
50
50
mm
W
65
mm
J
M6
K
5
5
mm
F
M2
M2.5
M3
M3.5
M4
M5
M6
M2
M2.5
M3
M3.5
M4
M5
M6