??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
DTL-C23PB-TM - Photoelectric sensor
Bill of material
DTL-C23PB-TMS-139-501
ORDERNO
Part number
628-000-701
TYPE
Part reference
DTL-C23PB-TMS-139-501
PR
Product range
Distance sensors
OPR
Operating principle
Distance diffuse
RM
Range max.
20...100 mm
OR
Operating range
20...100 mm
LS
Light source
Laser class 1, red 650 nm
H
Housing size
20 x 34 (C23) mm
HM
Housing material
ABS
ER
Enclosure rating
IP 67/IP 69K
P
Polarity
PNP/NPN auto-detect
O
Output
Light-on/Dark-on + 1...10 V
I
Interface
Standard output
C
Connection
M8 4-pin
SV
Supply voltage
13...30 VDC V
PO
Polarity + Output
PNP/NPN auto-detect, Light-on/Dark-on + 1...10 V
SA
Sensitivity adjustment
Teach button
SFM
Switching frequency max.
1000 Hz
TR
Temperature range
-20...+60 °C
R
Resolution
0.12 mm
RP
Repeatability
< 0.25 mm
LI
Linearity
± 0.25 mm
WG
Weight
0.0 g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
OM
Operating manual
Info
INFO
Info
Product details