??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
DTM425 - Compact RFID devices with CANopen interface for mobile applications
Bill of material
DTM425
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
DTM425: Read/write head; 13,56 MHz; CAN; M18 x 1 / L = 70 mm; Ambient temperatur
DESCLONG
Long Description
Read/write head; 13,56 MHz; CAN; M18 x 1 / L = 70 mm; Ambient temperature -40...85 °C; IP 67; IP 69K
BN
Bestellnummer
DTM425
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
DTMHF GNRWCOUS03
ERPGRSUPPLIER
ERP Group Supplier
Q4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1