??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
DTS24W21-35PN
Bill of material
DTS24W21-35PN
PN
Part Number
DTS24W21-35PN
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
DTS24W21-35PN
TEINTERNALDESCRIPTION
TE Internal Description
RECP ASSY
ASSEMBLYTYPE
Assembly Type
Electrical Connector
PRODUCTTYPE
Product Type
Connector
CONNECTORSYSTEM
Connector System
Cable-to-Panel
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
SHELLSIZE
Shell Size
21
SHIELDED
Shielded
Yes
CONNECTORSTYLE
Connector Style
Receptacle
SHELLTYPE
Shell Type
Jam Nut Receptacle
NUMBEROFPOSITIONS
Number of Positions
79
NUMBEROFPOWERPOSITIONS
Number of Power Positions
0
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
79
PRELOADED
Preloaded
No
SHELLPLATINGMATERIAL
Shell Plating Material
Cadmium, O.D.
SHELLMATERIAL
Shell Material
Aluminum 6061-T6
INSULATIONMATERIAL
Insulation Material
Hard DielectricSilicone
HERMETICALLYSEALED
Hermetically Sealed
No
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
5 A
REVERSEGENDER
Reverse Gender
No
CONTACTLAYOUTARRANGEMENT
Contact Layout Arrangement
21 - 35
CONTACTTYPE
Contact Type
Pin
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
POLARIZATIONCODE
Polarization Code
N
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
ALIGNMENTKEYED
Alignment Keyed
Clocking
WIRESIZEAWG
Wire Size
28 - 22 AWG
WIRESIZEMM2
Wire Size
.08 - .33 mm2
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
CIRCUITAPPLICATION
Circuit Application
Signal