??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Dual Wheel Series - Low Profile Medical Caster
Bill of material
DW-02GRP-100-SW-TP01
PN
Part Number
DW-02GRP-100-SW-TP01
SER
Series
Dual Wheel
MO
Fastening Type
SIZE
Fastening Size
D
Wheel Diameter
Inch
W
Tread Width
1 21/32 Inch
TT
Wheel Type
Grey Rubber
CAP
Capacity
200 lbs
BR
Brake Type
H
Mount Height
2 29/32 Inch
R
Swivel Radius
2 1/8 Inch
WB
Bearing Type
Precision Ball