??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
DUE+ EVO - Built-in, half-built-in or external mirror cabinet. 2 sides light
Bill of material
SP10201000
LODDEST
LOD Destination
LODLEVEL
LOD Level
CODE
SP10201000
L
Width
cm
X
cm
FINTYPE
FIN
WATT
Watt
30
LUMEN
Lumen/mt
900
BLUETOOTH
Bluetooth
BUILTIN
FRAMEFIN
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
SP10201000
SDESCR1
Very Short Description 1
INDA Mi.W/Li. Mi.3+3 Sat.B. SP10201000
SDESCR2
Very Short Description 2
MIRRORS L58.5xH81.7xP15 000 Metal grey
ARTDESC
Article Description
Brand: INDA Serie: MIRRORS Mirror cabinets with lights Mi.3+3mm Satin bor. Prod. No.: SP10201000 L58.5xH81.7xP15 Alum. 000 Metal grey
INTERCODE
International Codes
EAN-13:8033163728117
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
81.7 cm
DEPTH
Depth
15 cm
WEIGHT
Weight
23.9 kg
SER
Series
Mirrors
LINE
Line
Mirror cabinets with lights
MOD
Model
SP10201000
INTRACODE
Intrastat Code
94036090
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 3+3 mm)
CODESCR2
Description Code Level 2
Satin border
FINP
Panel Finishes
000 Metal grey
STRUT
Material structure
Aluminium