??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Duplex cast iron sprockets 16B-2 - Cast iron sprocketes for roller chains - DIN 8187 - ISO 606
Bill of material
152380057
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
D2
mm
A
mm
KG
kg
B2
47.7 mm
B1
b1
15.8 mm
C
2.5 mm
R3
r3
26 mm