??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
Dura-Con T-Blocks - Dura-Con T-Blocks
Bill of material
DCCM9PBSPN
PN
Part Number
DCCM9PBSPN
PD
Part Description
Microminiature D Shaped
MS
Mil Spec
PLATING
Plating
INSULATOR
CT
Gender
NC
Number of Contacts
TS
Termination Style
TL
Tail/Wire Length
0.109''
WT
Wire Type
N/A
WC
Wire Color
N/A
H
Hardware
Jackpost
SM
Shell Material
Aluminum
SF
Shell Finish
Electroless Nickel
IT
Insulator Material
Diallyl Phthalate
BM
Body Material
Polyphenylene Sulfide
EM
Encapsulant Material
Epoxy
CM
Contact Material
Beryllium Copper Alloy
CP
Contact Plating
Gold over Nickel
CR
Current Rating
3 Amps
DWV
Dielectric Withstand Voltage
600 VAC
IR
Insulation Resistance
1,000 Megaohms
CRE
Contact Resistance
8 Miliohms
MP
Magnetic Permeability
<2.0
OT
Operating Temperature
-55 to 135 °C
MF
Mating Force
6 oz per contact max
A
Total Length
1.390 Inch
B
Hole Position
1.150 Inch
C
Contact Position
0.565 Inch
G
0.308 Inch
F
0.355 Inch
D
0.885 Inch
L
0.355 Inch