??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Stanzwerk Reif
Description
DuraFix Z 90+ - Angle connector
Bill of material
DuraFix Z90+ 37530409
ARTNR
Part No.
37530409
LODLEVEL
LOD level
300
L
Angle
90 °
VPE
PU
40 St
GM
Weight
2.17 kg/VPE
GS
Weight
0.047 kg/St
ZTN
Customs tariff number
73269060