??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Stanzwerk Reif
Description
DuraFix Z180 - Length connector
Bill of material
DuraFix Z180 3755040
ARTNR
Part No.
3755040
LODLEVEL
LOD level
300
L
Angle
180 °
VPE
PU
40 St
GM
Weight
2.18 kg/VPE
GS
Weight
0.047 kg/St
ZTN
Customs tariff number
73269060