??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Alfa Laval
Description
DV-ST Tank outlet ISO 1127 - Unique Diaphragm Valves
Bill of material
9615037074
IDNR
Item number
PRODUCT
Product description
BODYTYPE
Body type
Tank outlet
TUBESTANDARD
Tube standard
ISO 1127
BODYMATERIAL
Material type
Block
PORTSIZE
Port size
CONNECTION
Connection type
DIAPHRAGMCON
Diaphragm holder type
DIAPMATERIAL
Diaphragm material
ACTUATION
Actuation
Pneumatic actuator
ACTFUNCTION
Actuator function
Normally closed
ACTHP
High power actuation (Yes/No)
ACTMATERIAL
Actuator material
SS/SS
SEATSIZE
Seat size
SURFACEFINISH
Surface finish
CUSTOMDOC
Custom documentation
Q-doc certificate
DRYWEIGHT
Weight
kg
REPLACEDBY
Replaced by
STILL ACTIVE