??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-605-C5 - 2-wire
Bill of material
DW-AD-605-C5
ORDERNO
Part number
TYPE
Part reference
PR
Product range
2-wire
PF
Product family
Classics - Series 600
H
Housing size
5 x 5 (C5) mm
OD
Operating distance
0.8 mm
C
Connection
M
Mounting
Embeddable
P
Polarity
NAMUR
OP
Output
Current
I
Interface
Standard output
SV
Supply voltage
7.7...9 VDC V
TR
Temperature range
-25...+70 °C
ER
Enclosure rating
IP 67
HSR
Housing size + mounting
5 x 5 (C5), Embeddable mm
PO
Polarity + Output
2-wire, NAMUR
SFM
Switching frequency max.
10000 Hz
HM
Housing material
Nickel-chrome-plated brass
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details