??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-61X-M18 - Inductive Sensor
Bill of material
DW-AS-614-M18-002
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Basic
PF
Product family
Classics - Series 600
H
Housing size
M18 mm
OD
Operating distance
8 mm
C
Connection
M
Mounting
Non-embeddable
P
Polarity
OP
Output
I
Interface
SV
Supply voltage
10...30 VDC V
TR
Temperature range
-25...+70 °C
ER
Enclosure rating
IP 67
HSR
Housing size + mounting
M18, Non-embeddable mm
PO
Polarity + Output
SFM
Switching frequency max.
2000 Hz
HM
Housing material
Nickel-plated brass
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description