??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
DW-HD-61x-M50-300 - Inductive Sensor
Bill of material
DW-HD-611-M50-300
ORDERNO
Part number
TYPE
Part reference
PR
Product range
High temperature
PF
Product family
Classics - Series 600
H
Housing size
M50 mm
OD
Operating distance
25 mm
C
Connection
Silicone, 2 m, 3 wire
M
Mounting
Non-embeddable
P
Polarity
OP
Output
Normally open (NO)
I
Interface
Standard output
SV
Supply voltage
10...30 VDC V
TR
Temperature range
0...+180 °C
ER
Enclosure rating
IP 67
HSR
Housing size + mounting
M50, Non-embeddable mm
PO
Polarity + Output
SFM
Switching frequency max.
100 Hz
HM
Housing material
Stainless-steel V2A
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details