??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
CONTRINEX
Description
DW-LX-71X-M30 - Inductive Sensor
Bill of material
DW-LD-714-M30
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Washdown
PF
Product family
Full Inox - Series 700
H
Housing size
M30 mm
OD
Operating distance
40 mm
C
Connection
M
Mounting
Non-embeddable
P
Polarity
OP
Output
I
Interface
SV
Supply voltage
10...30 VDC V
OPR
Operating pressure
≤ 40 bar
TR
Temperature range
-25...+85 °C
ER
Enclosure rating
IP 68 / IP 69K
HSR
Housing size + mounting
M30, Non-embeddable mm
PO
Polarity + Output
SFM
Switching frequency max.
90 Hz
HM
Housing material
Stainless-steel V4A
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description