??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
DXR2.E17CX-103A_S55376-C150
Bill of material
DXR2.E17CX-103A Automation Station(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
DXR2.E17CX-103A Automation Station
SA110ID05
Main product group
DXR2.E17CX-103A
PREVIEW
Preview
LODLEVEL
SA100ID04
Version Room control units
without display
BUSSPROTKOLL
Busprotokolle
KNX, BACnet
SA71012ID04
Length
180 mm
SA71012ID05
Width
60 mm
SA71012ID06
Height
105.00 mm
SA71012ID07
Height
0.35 kg
SA700ID06
max. ambient temperature (during operation)
0 °C
SA700ID11
min. Ambient humidity (in operation)
0.00 % rF
SA700ID12
max. ambient humidity (in operation)
0.00 % rF
LINK
Product link
http://www.siemens.com/btproduct?S55376-C150
SA740ID04
Approval markings
SA810ID03
Order number
S55376-C150
SA810ID04
DataNorm number
S55376-C150
SA810ID06
GTIN number
7612914114709
SA810ID10
Description text
Compact room automation station (60DP)
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210530
ETIMCLASSC
ETIM classcode
EC001102
ETIMCLASSN
ETIM classname
Energy management for bus system
IFCEXPORT
IfcExportAs
IfcController.PROGRAMMABLE
OMNICLASSNU
OmniClass number
23-27 15 00
OMNICLASS
OmniClass title
Building Automation and Control
UNICLASSC
Uniclass code
Pr_75_50_18