??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GAMM
Description
DZ - Ganci
Bill of material
7317560
CODE
code
7317560
MOD
Modello
DZ/23
A
19 mm
B
34 mm
C
22 mm
D
2 mm
E
30 mm
F
30 mm
D2
5 mm
D1
4 mm
WGT
weight
22 g
MAT
Materiale
Ferro zincato.