??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
LEMO
Description
E-1E-ERB - Push-pull connector - Fixed receptacle, nut fixing with two flats in the flange
Bill of material
ERB.1E.304.CLL
REF
ERB.1E.304.CLL
DESC
Fixed receptacle, nut fixing with two flats in the flange
CONTACT
4 Low Voltage
MINTEMP
-55 °C
MAXTEMP
200 °C
TESTV
Vtest:|A|1200 V (AC), 1700 V (DC)
MAXA
10 A
OPTION
: