??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
E-2E-PCA - Push-pull connector - Free receptacle, cable collet
Bill of material
PCA.2E.310.CLLZZ
REF
PCA.2E.310.CLLZZ
DESC
Free receptacle, cable collet
CONTACT
10
MINTEMP
-55 °C
MAXTEMP
200 °C
TESTV
Vtest:|A|800 V (AC), 1200 V (DC)
MAXA
7 A
IPRATING
68