??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
LEMO
Description
E-3E-HGP - Push-pull connector - Fixed receptacle, nut fixing, watertight or vacuum-tight
Bill of material
HGP.3E.303.CLLP
REF
DESC
Fixed receptacle, nut fixing, watertight or vacuum-tight
CONTACT
MINTEMP
-20 °C
MAXTEMP
80 °C
TESTV
Vtest:|A|1500 V (AC), 2100 V (DC)
MAXA
20 A
OPTION
PV : Watertight / Vacuum-tested