??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
E-5E-FFA - Push-pull connector - Straight plug, cable collet
Bill of material
FFA.5E.112.TLAC11
REF
FFA.5E.112.TLAC11
DESC
Straight plug, cable collet
MINTEMP
-55 °C
MAXTEMP
200 °C
TESTV
Vtest:|A|1500 V (AC), 2100 V (DC)
MAXA
230 A
OPTION
: