??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHE02 - Economical and simple electric displacement table/X-axis·External photoelectric switch/linear guide rail/Base width 80
Bill of material
E-EHE02-5-50-BC-P-10-N-C-3
CODE
Type
E-EHE02
DIR
Transmission direction
X-axis
MODE
Transmission mode
Ball screw
BASE1
Base material
aluminium alloy
BASE2
base surface preparation
anodic oxidation
GUI1
guide material
Alloy steel
GUI2
guide surface preparation
---
SLI1
slider material
aluminium alloy
SLI2
slider surface preparation
anodic oxidation
LEAD
Lead of lead screw
EFF
Effective stroke
MET
Motor installation method
MOT
Motor brand
SPE
Motor specifications
BRA
brake
ORI
Origin switch
LIM
Limit switch
TOP
top speed
250
L
167
L1
187
WEI
weight
3.3 kg
LINK
Website link
Website link