??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Misumi
Description
E-KLR04 - Economical precision left and right rotation ball screw, shaft diameter 4, lead 1, precision C5
Bill of material
E-KLR0401-90
PN
Part Number
E-KLR0401-90
TYPE
Type
E-KLR
THRD
Thread Dia.
04 mm
LEAD
Lead
01
L
L 1mm Increment
mm
Inserisci valore per L
L 1mm Increment
mm
cm
inch
ft
ALT1
No Machining on Support Side Thread End
ALT2
Nut Direction