피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
français
हिन्दी
日本語
中文 (繁體)
English
품질보증 정보
카탈로그: Samtec
생성됨: 17.10.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Samtec
E.L.P.™ Products
Samtec
Connectors
Rugged / Power
Extended Life Products
Powered by
CAD모델 선택
SEAF Series - SEAF Series - .050'' (1.27 mm) High Speed/High Density Open ...
18.10.2024
QSH Series - QSH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground Plan...
26.08.2024
QTH Series - QTH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground Plan...
18.10.2024
CLP Series - CLP Series - (1,27 mm) .050'' Low Profile Dual Wipe Socket
18.10.2024
TSM Series - TSM Series - (2,54 mm) .100" Surface Mount Terminal .025" Squa...
29.05.2024
SFM Series - SFM Series - (1,27 mm) .050" SMT & Through-Hole Tiger Eye™ Soc...
19.07.2024
SSM Series - SSM Series - (2,54 mm) .100" Tiger Claw™ Surface Mount Socket
03.07.2024
SEM Series - SEM Series - (0,80 mm) .0315" Micro Tiger Eye™ Socket
06.08.2024
TEM Series - TEM Series - (0,80 mm) .0315" Micro Tiger Eye™ Header
09.08.2024
FTSH Series - .050" Micro Terminal Strip
11.07.2024
TSW Series - TSW Series - (2,54 mm) .100" Through-Hole .025" Square Post He...
03.10.2024
QSS Series - QSS Series - (0,635 mm) .025" Q Strip® High Speed Ground Plane...
06.08.2024
QSE - QSE Series - (0,80 mm) .0315" Q Strip® High Speed Ground Plane Socket
18.10.2024
BTE - BTE Series - (0,80 mm) .0315" Basic Blade & Beam Header
18.10.2024
CLM Series - CLM Series - (1,00 mm) .0394'' Rugged Reliable Micro Sockets
05.07.2024
FLE - FLE Series - (1,27 mm) .050" Cost Effective Reliable Socket
05.07.2024
TMM Series - 2,00 mm Low Profile Terminal Strip
07.04.2020
CLT Series - CLT Series - (2,00 mm) .0787'' Low Profile Dual Wipe Socket
05.07.2024
BCS - BCS Series - (2,54 mm) .100" Tiger Claw™ Pass-Through Socket
20.09.2023
BSE - BSE Series - (0,80 mm) .0315" Basic Blade & Beam Socket
27.03.2023
BSH - BSH Series - (0,50 mm) .0197" Basic Blade & Beam Socket
23.03.2023
BTH - BTH Series - (0,50 mm) .0197" Basic Blade & Beam Header
19.07.2024
QTS Series - QTS Series - (0,635 mm) .025" Q Strip® High Speed Ground Plane...
04.07.2024
TMMH Series - 2,00 mm Terminal Strip
26.10.2021
FTMH Series - 1,00 mm Surface Mount Micro Terminal Strip
11.07.2024
ERF8 Series - ERF8 Series - (0,80 mm) .0315" Edge Rate® Rugged High Speed S...
29.08.2024
ERM8 Series - ERM8 Series - (0,80 mm) .0315" Edge Rate® Rugged High Speed H...
18.10.2024
QRM8 Series - QRM8 Series - (0,80 mm) .0315" Slim Body Ground Plane Header
10.07.2024
QRF8 Series - QRF8 Series - (0,80 mm) .0315" Slim Body Ground Plane Socket
09.07.2024
CLH Series - CLH Series - (2,54mm) .100" Surface Mount Terminal Low Profile...
02.11.2021
BSS Series - BSS Series - (0,635 mm) .025" Basic Blade and Beam Socket
27.03.2023
BTS Series - BTS Series - (0,635 mm) .025" Basic Blade and Beam Header
13.09.2024
QTE Series - QTE Series - (0,80 mm) .0315" Q Strip® High Speed Ground Plane...
18.10.2024
SEAM Series - SEAM Series - .050'' (1.27 mm) High Speed/High Density Open ...
28.08.2024
TFM Series - TFM Series - (1,27mm) .050" SMT & Through-Hole Header
03.07.2024
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진