??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
E-SFJ, E-SSFJ, E-PSFJ, E-PSSFJ, E-PSFG - Economy Precision Linear Shafts - Straight
Bill of material
E-SFJ13-25
PN
Part Number
DTS
D Tolerance Selection
MAT
Material
ST
Surface Treatment
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
C
mm
ALT3
Wrench Flats
SC
SC 1mm Increment
mm
WSC
WSC 1mm Increment
mm
X
X 1mm Increment
mm
WALT3
W
0 mm
LL1
l1
0 mm
ALT4
Set Screw Flat
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
ALT5
90-deg. Set Screw Flat
RC
RC 1mm Increment
mm
WRC
WRC 1mm Increment
mm
Y
Y 1mm Increment
mm
BB1
b1
0 mm
HHALT5
h
0.0 mm
ALT6
V Groove
VC
VC 1mm Increment
mm
WVC
WVC 1mm Increment
mm
F
F 1mm Increment
mm
WALT6
W
0 mm
ALT7
Add keyway
KC
KC 1mm Increment
mm
G
G 1mm Increment
mm
WKC
WKC 1mm Increment
mm
CALT7
C 1mm Increment
mm
BB
b
0 mm
TT
t
0.0 mm
ALT40
Set Screw Flats (Depth Designated Type)
FCJ
FCJ 1mm Increment
mm
WFCJ
V 1mm Increment
mm
AJ
AJ 1mm Increment
mm
EJ
EJ 1mm Increment
mm
HHALT40
HH
mm
HHALT40ALG
HJ
0