??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
E-TLCF4-2040 - Economy Aluminum Frame 4 Series Square-Specified Length 20x40mm 2 Slot
Bill of material
E-TLCF4-2040-50
PN
Part Number
E-TLCF4-2040-50
TYPE
Type
E-TLCF4
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
ALT1
Tapping
M1
M
0
DPL1
Depth on the Left Side
0 mm
DPR1
Depth on the Right Side
0 mm
ALT2
45 Degree Cuts
CP2
Cutting Position Selection
DL2
Cutting Direction Selection for Left Side
DR2
Cutting Direction Selection for Right Side
ALT3
Fastening Location Wrench Access Hole Alterations
DD3
d
0 mm
HP3
Hole Position Selection
NHL3
Number of Left Side Hole
DL3
Hole Direction Selection for Left Side
NHR3
Number of Right Side Hole
DR3
Hole Direction Selection for Right Side
HL3D
H (Left)
0 mm
HR3D
H (Right)
0 mm
J3D
J
0 mm
K3D
K
0 mm
ALT4
Counterbore Hole in Specified Position (Vertical)
ALT5
Counterbore Hole in Specified Position (Horizontal)
Z
0
DD4
d
0.000 mm
DD14
d1
0.000 mm
NH4
Number of Hole (Vertical)
XA
XA 0.5mm Increment
mm
XB
XB 0.5mm Increment
mm
XC
XC 0.5mm Increment
mm
XD
XD 0.5mm Increment
mm
XE
XE 0.5mm Increment
mm
NH5
Number of Hole (Horizontal)
YA
YA 0.5mm Increment
mm
YB
YB 0.5mm Increment
mm
YC
YC 0.5mm Increment
mm
YD
YD 0.5mm Increment
mm
YE
YE 0.5mm Increment
mm
ALT6
S Type Hole Alteration
HP6
Hole Position Selection
DL6
Hole Direction Selection for Left Side
DR6
Hole Direction Selection for Right Side
H6
H
0.000 mm
D16
D1
0.000 mm
D26
D2
0.000 mm