034712
Baldor Reliance
Dodge
Bearings
Polymer Sleeve Bearing
Pillow Block
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/bearings/polymer/pillow_block/p2b_psez_tap_bodi_asmtab.prj},{NB=034712},{SERIES=206},{SS=1-3/16},{PN=034712},{DESCRIPTION=TB-PSEZ-103-P},{WEIGHT=0.85},{A=1-3/16},{A1=1.188},{B=4-3/8},{B1=4.375},{C=1-1/2},{C1=1.500},{D=3},{D1=3.000},{F=7/16-14},{J=3-3/8},{J1=3.375},{L=1-11/16},{L1=1.688},{M=1-11/16},{M1=1.688},{N=29/64},{N1=0.453},{NDM=0.438},{KDM=0.360},{BOD=2.433},{HN=8.000},{PPATH=p2b_psez_tap_bodi_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Baldor Reliance
Description
E-Z KLEEN Mounted Bearings PSEZ Polymer Sleeve Polymer Housed Tapped Base Pillow Block Inch Bore - Polymer Bearings
Bill of material
034712
SERIES
Series
206
206
SS
Shaft Size
1-3/16
1-3/16
Inch
PN
Part Number
034712
034712
DESCRIPTION
Description
TB-PSEZ-103-P
TB-PSEZ-103-P
WEIGHT
Weight
0.85
0.85
lbs
A
1-3/16
1-3/16
Inch
B
4-3/8
4-3/8
Inch
C
1-1/2
1-1/2
Inch
D
3
3
Inch
F
Bolt Hole Threads
7/16-14
7/16-14
Inch
J
3-3/8
3-3/8
Inch
L
1-11/16
1-11/16
Inch
M
1-11/16
1-11/16
Inch
N
Minimum Thread Depth
29/64
29/64
Inch