??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
Posital
Description
E14W-ARW
Bill of material
OCM-EEA1B-0016-E14W-ARW
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
MECHANICAL_CONNECTION
OD 78 mm (3.07") / Blind Hollow Shaft BC OD 100-164 mm / Standard / OD 14 mm (0.55")
ELECTRICAL_CONNECTION
Cable#Radial 10 m
PROTECTION_CLASS
IP66/IP67
HOUSING_MATERIAL
Stainless Steel V4A (1.4404, 316 L) / Stainless steel V4A (1.4404, 316 L)
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet