目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
E21280
ifm electronic
Accessories
400_010
400_010_070
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ifm_electronic/400/400_010/400_010_070/e21280.prj},{NB=E21280},{PREVIEW=../../../_pool_/69/c8/pc_e21280aa_01.png},{PRODUKTFOTO=../../../_pool_/69/c8/pc_e21280aa_01.png},{DESCRIPTIONSHORT=E21280: Schlitzblende; 33,5 x 12,5 x 2,8 mm},{DESCLONG=Schlitzblende; 33,5 x 12,5 x 2,8 mm},{BN=E21280},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=SLIT DIAPHRAGM O6 0,5 X 8 MM},{ERPGRSUPPLIER=C3},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{DATASHEET_DEU=https://www.ifm.com/de/de/product/E21280},{DATASHEET_ENG=https://www.ifm.com/de/en/product/E21280},{DATASHEET_FRA=https://www.ifm.com/fr/fr/product/E21280}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
ifm electronic
Description
E21280 - Montagesets
Bill of material
E21280
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
E21280: Schlitzblende; 33,5 x 12,5 x 2,8 mm
DESCLONG
Langbeschreibung
Schlitzblende; 33,5 x 12,5 x 2,8 mm
BN
Bestellnummer
E21280
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET