??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
E30024 - Mounting adapters
Bill of material
E30024
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
E30024: Progressive ring fitting; Sensor connection Ø 10 mm; Process connection
DESCLONG
Long Description
Progressive ring fitting; Sensor connection Ø 10 mm; Process connection 1/2" NPT; stainless steel (316Ti/1.4571); Pressure rating 50 bar; Approval CRN
BN
Bestellnummer
E30024
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PROGRESSIVE RG FITTING D10 NPT
ERPGRSUPPLIER
ERP Group Supplier
I4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1