??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
E33092 - Mounting adapters
Bill of material
E33092
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
E33092: Mounting adapter for process sensors; Sensor connection Aseptoflex; Proc
DESCLONG
Long Description
Mounting adapter for process sensors; Sensor connection Aseptoflex; Process connection Pipe fitting 2"; stainless steel (316L/1.4404); Pressure rating 25 bar; Approval EC1935/2004; FDA
BN
Bestellnummer
E33092
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
ADAPT IFM-RJT 2
ERPGRSUPPLIER
ERP Group Supplier
H4
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1