??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
E33222 - Mounting adapters
Bill of material
E33222
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
E33222: Process adapter Varivent; Sensor connection G 1 internal thread Aseptofl
DESCLONG
Long Description
Process adapter Varivent; Sensor connection G 1 internal thread Aseptoflex Vario; Process connection Varivent Form N, DN40...DN150 (1,5...6"), Ø 68 mm; Pressure rating 25 bar; Approval EC1935/2004; EHEDG Tested; FDA
BN
Bestellnummer
E33222
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
ADAPT IFM-VARIV TYP N (D=68)
ERPGRSUPPLIER
ERP Group Supplier
H4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1