您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
E33712
ifm electronic
Accessories
adapters, process connection
Mounting adapters
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ifm_electronic/400/400_020/400_020_020/e33712.prj},{NB=E33712},{BN=E33712},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/42/ef/pc_e33012xx_01.png},{PRODUKTFOTO=../../../_pool_/42/ef/pc_e33012xx_01.png},{DESCRIPTIONSHORT=E33712: Prozessadapter Milchrohrverschraubung; Sensorikanschluss G 1 Innengewind},{DESCLONG=Prozessadapter Milchrohrverschraubung; Sensorikanschluss G 1 Innengewinde Aseptoflex Vario; Prozessanschluss Milchrohrverschraubung DN40 (1,5\"); Druckfestigkeit 40 bar; Zulassung EC1935/2004; FDA; FCM},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=ADAPT IFM-DIN11851 DN40/1.5\"},{ERPGRSUPPLIER=H4},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
ifm electronic
Description
E33712 - Mounting adapters
Bill of material
E33712
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
E33712: Process adapter hygienic pipe fitting; Sensor connection G 1 internal th
DESCLONG
Long Description
Process adapter hygienic pipe fitting; Sensor connection G 1 internal thread Aseptoflex Vario; Process connection hygienic pipe fitting DN40 (1,5"); Pressure rating 40 bar; Approval EC1935/2004; FDA; FCM
BN
Bestellnummer
E33712
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet