??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
E40252 - Mounting adapters
Bill of material
E40252
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
E40252: Mounting adapter for flow sensors; Sensor connection G 1; Process connec
DESCLONG
Long Description
Mounting adapter for flow sensors; Sensor connection G 1; Process connection Clamp DN50 (2"); Adapter: stainless steel (316L/1.4404); Gasket: Centellen 23,5 x 30 x 3 mm; Pressure rating 16 bar
BN
Bestellnummer
E40252
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
ADAPT G1-CLAMP/D64,0/DIN32676
ERPGRSUPPLIER
ERP Group Supplier
G4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
2
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1